SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
8BJ2021-6DA3.-.AA0
Product
Image similar
BUSBAR WITHIN A CUBICLE FOR ALL ELECTRICAL CONNECTIONS IN BUSBAR CONNECT.PANEL TYPE II 7.2KV, 1250A
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8BJ2021-6DA3.-.AA0
Product Description BUSBAR WITHIN A CUBICLE FOR ALL ELECTRICAL CONNECTIONS IN BUSBAR CONNECT.PANEL TYPE II 7.2KV, 1250A
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2014.01.27
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group / Headquarter Price Group ZZZ
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85381000
LKZ_FDB/ CatalogID PTD/SE-HA25.12
Product Group G495
Group Code U858
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-35-01
eClass 6 27-14-35-01
eClass 7.1 27-14-35-01
eClass 8 27-14-35-01
eClass 9 27-14-35-01
eClass 9.1 27-14-35-01
ETIM 7 EC001287
ETIM 8 EC001287
ETIM 9 EC001287
|
This product has to be configured before it can be ordered.
;