SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
BVP:034256
Product
Image similar
BD01-63-2-0,5 2M 63A BUSBAR TRUNKING
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) BVP:034256
Product Description BD01-63-2-0,5 2M 63A BUSBAR TRUNKING
Product family Trunking Units
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group Z] / 165
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 3.200 Kg
Packaging Dimension 90.00 x 2000.00 x 25.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169701167
UPC Not available
Commodity Code 85369001
LKZ_FDB/ CatalogID LV10.2
Product Group 3731
Group Code P374
Country of origin Czech Republic
RoHS Conformity Date Since: 2006.07.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-27-01
eClass 6 27-14-27-01
eClass 7.1 27-14-27-01
eClass 8 27-14-27-01
eClass 9 27-14-27-01
eClass 9.1 27-14-27-01
ETIM 7 EC000091
ETIM 8 EC000091
ETIM 9 EC000091
|
Buy product
Quantity 1 Piece
;