SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
FDU:70000004000486
Product
Image similar
NILOS RING 30204 AV-O The product will be delivered with either the Siemens or Innomotics product brand.
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) FDU:70000004000486
Product Description NILOS RING 30204 AV-O The product will be delivered with either the Siemens or Innomotics product brand.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1! / 81P
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 0.005 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN Not available
UPC 804766101588
Commodity Code 73269098
LKZ_FDB/ CatalogID MD50.1-NL
Product Group 3565
Group Code R827
Country of origin Germany
RoHS Conformity Date Since: 2019.07.21
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-30-91
eClass 6 27-02-91-90
eClass 7.1 27-02-91-90
eClass 8 27-02-91-90
eClass 9 27-02-30-91
eClass 9.1 27-02-30-91
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
UNSPSC 15 20-10-16-17
|
Buy product
Quantity 1 Piece
;