SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
FDU:70000004000971
Product
Image similar
MAGNET BODY BFK LM150/80N 127V= The product will be delivered with either the Siemens or Innomotics product brand.
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) FDU:70000004000971
Product Description MAGNET BODY BFK LM150/80N 127V= The product will be delivered with either the Siemens or Innomotics product brand.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1! / 81P
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 0.010 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID MD50.1-NL
Product Group 3565
Group Code R827
Country of origin Germany
RoHS Conformity Date Since: 2019.07.21
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-30-91
eClass 6 27-02-91-90
eClass 7.1 27-02-91-90
eClass 8 27-02-91-90
eClass 9 27-02-30-91
eClass 9.1 27-02-30-91
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
UNSPSC 15 20-10-16-17
|
Buy product
Quantity 1 Piece
;