2021.10.26 12:35:35 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
VCE:2993G10402
Product
Image similar
COVER ASSEMBLY FOR 2RMLG02 (7XG2220-2AA00-0AA0) TO BE COMPLETE WITH: 2993B10062 COVER MOULDING (2RMLG) X 1 2995B10042, 1/4 TURN FIXING X 2 2995B10100, 1/4 TURN RETENTION WASHER X 4 2995B10108, SPRING (COVER RETAINING) X 2 2993B33019, FRONT LABEL SIEMENS+R (2RMLG COVER) X 1 2109F99009, SCREW NO2X1/4" PLASTITE P/HD POZI ZP X 4 SLIP IN LABEL: 2109B99226, 1 OFF PRINTED WITH 2RMLG01 / 7XG2220-1AA00-0AA0 BUT SERIAL NUMBER LEFT BLANK.
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) VCE:2993G10402
Product Description COVER ASSEMBLY FOR 2RMLG02 (7XG2220-2AA00-0AA0) TO BE COMPLETE WITH: 2993B10062 COVER MOULDING (2RMLG) X 1 2995B10042, 1/4 TURN FIXING X 2 2995B10100, 1/4 TURN RETENTION WASHER X 4 2995B10108, SPRING (COVER RETAINING) X 2 2993B33019, FRONT LABEL SIEMENS+R (2RMLG COVER) X 1 2109F99009, SCREW NO2X1/4" PLASTITE P/HD POZI ZP X 4 SLIP IN LABEL: 2109B99226, 1 OFF PRINTED WITH 2RMLG01 / 7XG2220-1AA00-0AA0 BUT SERIAL NUMBER LEFT BLANK.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works On request
Net Weight (kg) 0.100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID PTD/EA
Product Group 1344
Group Code U321
Country of origin Great Britain
RoHS Conformity Date Since: 2016.01.29
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
UNSPSC 15 32-15-17-05
|