2021.10.26 12:06:38 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
VCE:2993H10085D
Product
Image similar
2RMLG09 TEST BLOCK (UK ORIGIN) CODED FOR USE WITH 2RMLB-S9 TEST PLUG WHICH HAS CT SHORTING LINKS IN POSITIONS 1-3, 5-7, 9-11, 21-23-25-27 CASE : EPSILON SIZE E2 WIRING : 2993W10173 DIMENSIONS : 2993X10117
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) VCE:2993H10085D
Product Description 2RMLG09 TEST BLOCK (UK ORIGIN) CODED FOR USE WITH 2RMLB-S9 TEST PLUG WHICH HAS CT SHORTING LINKS IN POSITIONS 1-3, 5-7, 9-11, 21-23-25-27 CASE : EPSILON SIZE E2 WIRING : 2993W10173 DIMENSIONS : 2993X10117
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 1.500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85366990
LKZ_FDB/ CatalogID PTD/EA
Product Group 1347
Group Code U321
Country of origin Great Britain
RoHS Conformity Date Since: 2010.08.04
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
UNSPSC 15 32-15-17-05
|