6RA206 BUSBAR CT SHORTING RELAY CT SHORTING :PHASE SEGREGATED OPERATING VOLTAGE :220VDC CONTACTS :6 N/O HAND RESET FLAG :HAND RESET CASE :4M28 DIMENSION :2993X10119 XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX CUSTOM TEXT ON FLAGS TO BE STATED WITH ORDER MAXIMUM 2 ROWS OF 12 CHARACTERS PER FLAG. XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
VCE:6RA206DF |
Product Description |
6RA206 BUSBAR CT SHORTING RELAY CT SHORTING :PHASE SEGREGATED OPERATING VOLTAGE :220VDC CONTACTS :6 N/O HAND RESET FLAG :HAND RESET CASE :4M28 DIMENSION :2993X10119 XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX CUSTOM TEXT ON FLAGS TO BE STATED WITH ORDER MAXIMUM 2 ROWS OF 12 CHARACTERS PER FLAG. XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 2022.01.21 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
B13 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
4.100 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
PTD/EA |
Product Group |
1347 |
Group Code |
U321 |
Country of origin |
Australia |
RoHS Conformity Date |
Since: 2015.07.07 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|