2021.01.24 4:15:04 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
ZMA:200319549
Product
Image similar
ECS-5172-EE-FF-PP 11kW (15HP) VFD Drive Panel With Source Brake Output - Encoder Feedback Optional (NOTE: For Use With Ethernet IO Applications Only) PP IS THE MOTOR BRAKE PROTECTION OPTION EE IS THE ENCODER OPTION IN SLOT 4 FF IS THE FEEDBACK OPTION IN SLOT 5
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) ZMA:200319549
Product Description ECS-5172-EE-FF-PP 11kW (15HP) VFD Drive Panel With Source Brake Output - Encoder Feedback Optional (NOTE: For Use With Ethernet IO Applications Only) PP IS THE MOTOR BRAKE PROTECTION OPTION EE IS THE ENCODER OPTION IN SLOT 4 FF IS THE FEEDBACK OPTION IN SLOT 5
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Standard lead time ex-works On request
Net Weight (kg) 80.000 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID GG_MCNL2
Product Group 4R09
Group Code R241
Country of origin Germany
RoHS Conformity Date Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-18-90-90
eClass 7.1 27-18-90-90
eClass 8 27-18-90-90
eClass 9 27-18-90-90
eClass 9.1 27-18-90-90
ETIM 7 EC002620
|