2020.10.31 2:13:35 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
ZMA:A5E43782510
Product
Image similar
ECS-5171-EE-FF-PP 7.5kW (10HP) VFD Drive Panel With Source Brake Output - Encoder Feedback Optional (NOTE: For Use With Ethernet IO Applications Only) PP IS THE MOTOR BRAKE PROTECTION OPTION EE IS THE ENCODER OPTION IN SLOT 4 FF IS THE FEEDBACK OPTION IN SLOT 5"
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) ZMA:A5E43782510
Product Description ECS-5171-EE-FF-PP 7.5kW (10HP) VFD Drive Panel With Source Brake Output - Encoder Feedback Optional (NOTE: For Use With Ethernet IO Applications Only) PP IS THE MOTOR BRAKE PROTECTION OPTION EE IS THE ENCODER OPTION IN SLOT 4 FF IS THE FEEDBACK OPTION IN SLOT 5"
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works On request
Net Weight (kg) 150.000 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID GG_MCNL2
Product Group 4R09
Group Code R241
Country of origin Germany
RoHS Conformity Date Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-18-90-90
eClass 7.1 27-18-90-90
eClass 8 27-18-90-90
eClass 9 27-18-90-90
eClass 9.1 27-18-90-90
ETIM 7 EC002620
|