SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
A5E45517175
Product
Image similar
IDEC brand labeling LOGO! SOFT Comfort V8.2, single license for 1 installation E-SW, SW and documentation on DVD, 6 languages executable in Windows XP, Windows 7, Windows 8 all versions, 32/64 bit MAC OSX 10.6 to 10.9 Linux SUSE 11.3, SP3, K 3.0.76
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E45517175
Product Description IDEC brand labeling LOGO! SOFT Comfort V8.2, single license for 1 installation E-SW, SW and documentation on DVD, 6 languages executable in Windows XP, Windows 7, Windows 8 all versions, 32/64 bit MAC OSX 10.6 to 10.9 Linux SUSE 11.3, SP3, K 3.0.76
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group Z1 / 200
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.098 Kg
Packaging Dimension 12.40 x 14.30 x 1.30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106029951
UPC Not available
Commodity Code 8523492000
LKZ_FDB/ CatalogID STLOGO!-S
Product Group 4071
Group Code R131
Country of origin China
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;