SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
E86060-D4001-A500-C8-7200
No picture available
TESTDATA DATAMANAGEMENT PMD_EXPORT_14.11.2020
Notes
Product is no longer available
Sucessor:! Phased-out product! Successor is SIRIUS ACT 3SU1. >>3SU1852-0AZ00 K0Y<<
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) E86060-D4001-A500-C8-7200
Product Description TESTDATA DATAMANAGEMENT PMD_EXPORT_14.11.2020
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2024.03.13
Notes
Product is no longer available
Sucessor:! Phased-out product! Successor is SIRIUS ACT 3SU1. >>3SU1852-0AZ00 K0Y<<
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group BE / 41F
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 1.000 Kg
Packaging Dimension 37.00 x 110.00 x 25.00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892955651
Commodity Code 49019900
LKZ_FDB/ CatalogID KAT
Product Group 5346
Group Code R711
Country of origin Germany
RoHS Conformity Date not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;