SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
P1E291204
Product
Image similar
Device: 7SS85 Busbar Protectio n 2 zones, 4 bays incl. Housi ng type: Flush mounting; BI: 1 75; BO: 31 (3ST + 28F + 0HS + 0P); CT: 56 (protection); VT: 0 (standard); |Measuring-transducer inputs: 0 (20 mA or 10 V, fast), 0 (20 mA, standard); |Housing width: 2 x 19''; |Modules in 19" row 1: IO203, PS201, IO203, IO203, IO203, IO 203; |Modules in 19" row 2: PS203, IO203, IO203, IO230, IO230, IO 230; |LEDs/Push-buttons: 16 LEDs; |Operation Panel: Integrated; |Key switch: Without; |Display type: Large display;
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) P1E291204
Product Description Device: 7SS85 Busbar Protectio n 2 zones, 4 bays incl. Housi ng type: Flush mounting; BI: 1 75; BO: 31 (3ST + 28F + 0HS + 0P); CT: 56 (protection); VT: 0 (standard); |Measuring-transducer inputs: 0 (20 mA or 10 V, fast), 0 (20 mA, standard); |Housing width: 2 x 19''; |Modules in 19" row 1: IO203, PS201, IO203, IO203, IO203, IO 203; |Modules in 19" row 2: PS203, IO203, IO203, IO230, IO230, IO 230; |LEDs/Push-buttons: 16 LEDs; |Operation Panel: Integrated; |Key switch: Without; |Display type: Large display;
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group Z' / B03
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 35.420 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85363010
LKZ_FDB/ CatalogID SIPROTEC
Product Group 1023
Group Code U321
Country of origin Germany
RoHS Conformity Date Since: 2013.10.29
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;