28.07.2024 2:20:22 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1FT6105-8AF71-3EG1
Product
Image similar
****spare part**** SIMOTICS S synchronous servo motor 1FT6 50 Nm 100K, 3000 rpm naturally cooled IM B5 (IM V1, IM V3) for power and signal connector Connector outlet direction Axial NDE Absolute encoder EnDat 2048 S/R (encoder A-2048); Derating 10% due to absolute encoder smooth shaft, circular runout tolerance N without holding brake Vibration severity grade N Gamma sealing ring (IP65) Gamma seal ring AS
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FT6105-8AF71-3EG1
Product Description ****spare part**** SIMOTICS S synchronous servo motor 1FT6 50 Nm 100K, 3000 rpm naturally cooled IM B5 (IM V1, IM V3) for power and signal connector Connector outlet direction Axial NDE Absolute encoder EnDat 2048 S/R (encoder A-2048); Derating 10% due to absolute encoder smooth shaft, circular runout tolerance N without holding brake Vibration severity grade N Gamma sealing ring (IP65) Gamma seal ring AS
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2015
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S60 / 7A6
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor ------71
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 100 Day/Days
Net Weight (kg) 39,505 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515000198
UPC 662643013573
Commodity Code 85015230
LKZ_FDB/ CatalogID SD.NC60ST-1FT6
Product Group 9628
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.07.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;