27.10.2021 11:02:05
Product Catalogue
  • Product Catalogue
Minimize
6EP1331-1SH02
No picture available
LOGO!Power 24 V Stabilized power supply input: 100-240 V AC output: DC 24 V/1,3 A
Notes
Product is no longer available. Successor:
6EP3331-6SB00-0AY0 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP1331-1SH02
Product Description LOGO!Power 24 V Stabilized power supply input: 100-240 V AC output: DC 24 V/1,3 A
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.01.2020
Notes
Product is no longer available. Successor:
6EP3331-6SB00-0AY0 Compare Products
Successor information
Successor 6EP3331-6SB00-0AY0
Successor Description LOGO!Power 24 V / 1.3 A stabilized power supply input: 100-240 V AC output: 24 V DC/ 1.3 A *Ex approval no longer available*
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works On request
Net Weight (kg) 0.170 Kg
Packaging Dimension 7.00 x 9.00 x 5.80
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515150916
UPC 662643186710
Commodity Code 85044090
LKZ_FDB/ CatalogID KT10-PH
Product Group 4741
Group Code R315
Country of origin Austria
RoHS Conformity Date Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
  Not available
|