*** SPARE PART*** SIMATIC DP, ELECTRONIC MODULE FOR ET 200S, 2 AI STAND. I-4DMU 15 MM WIDE, +/-20MA; 13 BIT + SIGN,4 .. 20MA; 12 BIT FOR 4-WIRE TRANSDUCER CYCLE TIME 65 MS/CHANNEL WITH LED SF (GROUP FAULT)
Notes
Article Number (Market Facing Number) |
6ES7134-4GB10-0AB0 |
Product Description |
*** SPARE PART*** SIMATIC DP, ELECTRONIC MODULE FOR ET 200S, 2 AI STAND. I-4DMU 15 MM WIDE, +/-20MA; 13 BIT + SIGN,4 .. 20MA; 12 BIT FOR 4-WIRE TRANSDUCER CYCLE TIME 65 MS/CHANNEL WITH LED SF (GROUP FAULT)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 15.05.2017 |
Notes |
|
Successor |
6ES7134-4GB11-0AB0 |
Successor Description |
*** Spare part *** SIMATIC DP, Electronics module f. ET200S, 2AI Standard I-4DMU 15 mm width, +/-20mA; 13 bit+sign 4.. 20mA; 12-bit for 4-wire transmitter Cycle time 65 ms/channel with SF LED (group fault) |
Region Specific PriceGroup / Headquarter Price Group |
2AP / 2AP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0.045 Kg |
Packaging Dimension |
6.30 x 8.70 x 2.20 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4025515058472 |
UPC |
662643189049 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
ST9-E5 |
Product Group |
4467 |
Group Code |
R111 |
Country of origin |
Germany |
RoHS Conformity Date |
Product is not RoHS-compliant |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|