SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7351-1AH01-0AE0
No picture available
*** SPARE PART*** SIMATIC S7-300, FM 351 POSITIONING MODULE FOR RAPID/ CREEP FEED DRIVE INCL. CONFIG. PACKAGE ON CD
Notes
Product is no longer available. Successor:
6ES7351-1AH02-0AE0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7351-1AH01-0AE0
Product Description *** SPARE PART*** SIMATIC S7-300, FM 351 POSITIONING MODULE FOR RAPID/ CREEP FEED DRIVE INCL. CONFIG. PACKAGE ON CD
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01-10-15
Notes
Product is no longer available. Successor:
6ES7351-1AH02-0AE0 Compare Products
Successor information
Successor 6ES7351-1AH02-0AE0
Successor Description SIMATIC S7-300, positioning module FM 351 for rapid/slow traverse Drives incl. configuration package on CD
Price data
Price Group / Headquarter Price Group IND / 2AP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,583 Kg
Packaging Dimension 13,20 x 15,70 x 9,10
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515061571
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4562
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Categorie voor terugname electronische materialen na gebruik -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;