BA 2xRJ45VD HA, bus adapter VVD (Variable Distance), for Ethernet- communication via 2-, 4- or 8-wire-copper cables, 2xRJ45 sockets for industrial Ethernet and PROFINET, extended temperature range -40 °C...+70 °C, conformal coating, installation altitude up to 4000m, distances up to 2 wire up to 1000 m at 10 Mbit/s 2 wire up to 100 m at 100 Mbit/s 4 wire up to 300 m at 100 Mbit/s 8 wire up to 500 m at 100 Mbit/s .
Article Number (Market Facing Number) |
6GK5991-2VA00-8AA2 |
Product Description |
BA 2xRJ45VD HA, bus adapter VVD (Variable Distance), for Ethernet- communication via 2-, 4- or 8-wire-copper cables, 2xRJ45 sockets for industrial Ethernet and PROFINET, extended temperature range -40 °C...+70 °C, conformal coating, installation altitude up to 4000m, distances up to 2 wire up to 1000 m at 10 Mbit/s 2 wire up to 100 m at 100 Mbit/s 4 wire up to 300 m at 100 Mbit/s 8 wire up to 500 m at 100 Mbit/s .
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 01-10-24 |
Price Group / Headquarter Price Group |
12G / 5N2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
30 Day/Days |
Net Weight (kg) |
0,300 Kg |
Packaging Dimension |
14,00 x 57,00 x 9,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622572146 |
UPC |
804766955907 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2424 |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
sinds: 01-07-06 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
Categorie voor terugname electronische materialen na gebruik |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-03-01 |
eClass |
14 |
19-17-03-01 |
IDEA |
4 |
6839 |
UNSPSC |
15 |
43-22-26-35 |
|
|
|
|