SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK6001-0AC0.-....
Product
Image similar
RUGGEDCOM RMC is an industrially hardened fiber optical media converter specifically designed to operate in harsh environments such as those found in electric utility substations and factory floors. different Fiber optic types DIN rail mounting is standard
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show Prices
Your Price Show Prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6GK6001-0AC0.-....
Product Description RUGGEDCOM RMC is an industrially hardened fiber optical media converter specifically designed to operate in harsh environments such as those found in electric utility substations and factory floors. different Fiber optic types DIN rail mounting is standard
Product Family RUGGEDCOM RMC
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group / Headquarter Price Group JR / 5R2
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A991X
Standard lead time ex-works 25 Day/Days
Net Weight (kg) 1.440 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8517620090
LKZ_FDB/ CatalogID IK
Product Group 2610
Group Code R321
Country of Origin Canada
RoHS Conformity Date not available
Product Class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-17-01-32
eClass 14 19-17-01-32
eClass 6 19-17-01-90
eClass 7.1 19-17-01-14
eClass 8 19-17-01-14
eClass 9 19-17-01-14
eClass 9.1 19-17-01-14
ETIM 7 EC001467
ETIM 8 EC001467
ETIM 9 EC001467
IDEA 4 6500
UNSPSC 15 43-22-26-12
|
This product has to be configured before it can be ordered.
;