SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
BPZ:SQM50.480R1Z3
Product
SQM50.480R1Z3 - Actuator, 15Nm, 90°/30s, 8 switches, without shaft, UL, electronic, AC110V
List Price Show Prices
Your Price Show Prices
DataSheet in PDF Download
Product
Product Number BPZ:SQM50.480R1Z3
Product Description SQM50.480R1Z3 - Actuator, 15Nm, 90°/30s, 8 switches, without shaft, UL, electronic, AC110V
Product Family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group X> / X>
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 11 Day/Days
Net Weight (kg) 3.639 Kg
Packaging Dimension 18.00 x 30.50 x 16.40
Package size unit of measure CMT
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85011010
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBA7
Group Code H5GA
Country of Origin Germany
RoHS Conformity Date Since: 24/04/15
Product Class Not available
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
  Not available
|
;