SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimise
BPZ:SKD82.51U
Product
SKD82.51U - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, 3P, spring return, UL
List Price Show Prices
Your Price Show Prices
Product
Product Number BPZ:SKD82.51U
Product Description SKD82.51U - Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, 3P, spring return, UL
Product Family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group R3 / R3
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 4.277 Kg
Packaging Dimension 21.20 x 34.50 x 17.70
Package size unit of measure CMT
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN 4047625020170
UPC Not available
Commodity Code 84122180
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBC1
Group Code H5CC
Country of Origin Germany
RoHS Conformity Date Since: 28/02/19
Product Class Not available
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;