25.12.2025 01:58:42
Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FC5312-0FA00-2AA0
Product
SINUMERIK/SIMOTION CBE30-2 communication module for connecting SIMOTION D4x 5-2 DP/PN to PROFINET IO and for SINUMERIK NCU7X0.3 PN as NCU link
List Price Show prices
Customer Price Show prices
Availability

DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5312-0FA00-2AA0
Product Description SINUMERIK/SIMOTION CBE30-2 communication module for connecting SIMOTION D4x 5-2 DP/PN to PROFINET IO and for SINUMERIK NCU7X0.3 PN as NCU link
Product family CBE30-2 Communication Board
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01.10.2025
Price data
Price Group 710
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 0,100 Kg
Packaging Dimension 175,00 x 225,00 x 100,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948665367
UPC 887621043629
Commodity Code 85389091
LKZ_FDB/ CatalogID NC62
Product Group 5710
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-03
eClass 14 27-24-21-03
eClass 6 27-24-21-03
eClass 7.1 27-24-21-03
eClass 8 27-24-21-03
eClass 9 27-24-21-03
eClass 9.1 27-24-21-03
ETIM 10 EC001422
ETIM 7 EC001422
ETIM 8 EC001422
ETIM 9 EC001422
UNSPSC 15 43-20-15-42
|
You can also add options to the product.
Loading Documents...
;