31.03.2025 1:40:41 PM
BPZ:536-380
Product
536-380 - Air Velocity Sensor Pickup Probe Kit, 2-pipe, 10" (254 mm)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Product
Article Number (Market Facing Number) BPZ:536-380
Product Description 536-380 - Air Velocity Sensor Pickup Probe Kit, 2-pipe, 10" (254 mm)
Product family 536-380 - Air Velocity Sensor Pickup Probe Kit, 2-pipe, 10" (254 mm)
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,131 Kg
Package size unit of measure INH
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 804766002014
UPC Not available
Commodity Code 9032896050
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBE1
Group Code H5DE
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive Since: 11.01.2019
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
;