- Drive technology
- Automation technology
- Automation systems
- SIMATIC Industrial Automation Systems
- SIMOTION Motion Control System
- SINUMERIK CNC automation systems
- SINUMERIK 808
- SINUMERIK 828
- SINUMERIK 840
- SINUMERIK ONE
- SINUMERIK MC
- Introduction SINUMERIK MC
- Highlights
- Function overview of SINUMERIK MC with SINAMICS S120/S210
- Glossary SINUMERIK MC
- SINUMERIK MCU 1720
- SINUMERIK HMI hardware
- SINUMERIK I/O devices
- SIMATIC I/O devices for SINUMERIK MC
- SITOP power supply
- SINUMERIK MC Safety Integrated
- Machine Engineering and Commissioning
- SINAMICS S120 drive system
- SINAMICS S220 drive system
- System overview
- Booksize format
- Smart Line Modules in booksize format
- Single Motor Modules in booksize format
- Double Motor Modules in booksize format
- Braking Module in booksize format
- Braking resistors for booksize format
- Capacitor Module in booksize format
- Control Supply Module in booksize format
- DC link adapters for booksize and booksize compact formats
- Motor reactors for booksize format
- SINAMICS S210
- SIMOTICS motors
- Motion Control Encoder measuring systems
- MOTION-CONNECT connection systems
- Lifecycle Services
- SINUMERIK glossaries
- Supplementary products and functions
- MACHINUM
- Product Partner SINUMERIK Systems
- Lifecycle Services
- MOTION-CONNECT connection systems

- System cabling/control cabinets
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Cranes
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Services
- ... and everything else you need
| |
SINAMICS S220 Single Motor Module input: 495-720 V DC, 250 A output: 0-480 V 3AC, 200 A rated power: 110 kW design: booksize C type IP20, internal air cooling only from FW V5.2 SP3 HF10
Article Number (Market Facing Number) |
6SL5120-1UE32-0AC0 |
Product Description |
SINAMICS S220 Single Motor Module input: 495-720 V DC, 250 A output: 0-480 V 3AC, 200 A rated power: 110 kW design: booksize C type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
Product family |
Single Motor Modules in booksize format |
Product Lifecycle (PLM) |
PM300:Active Product |
Headquarter Price Group |
773 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 3A999A |
Standard lead time ex-works |
15 Day/Days |
Net Weight (kg) |
20,000 Kg |
Packaging Dimension |
580,00 x 400,00 x 320,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4034106465704 |
UPC |
195125511071 |
Commodity Code |
85044086 |
LKZ_FDB/ CatalogID |
D38 |
Product Group |
X0HX |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 02.09.19 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
d203149d-f058-4415-ae67-18c01a78214e |
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
|
|
|
|