20.04.24 7:11:33
Product Catalogue
  • Product Catalogue
Minimize
3RP1525-2BW30
Product
Timing relay, Multifunction Phased-out product !!! For further information, please contact our sales department Spring-type terminal 2 change-over contacts, ansprechverzögert 0.05 s...100 h, 24-240 V AC/DC at 50/60 Hz AC
Notes
Product is no longer available
Sucessor:The preferred successor is 3RP2525-2BW30
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RP1525-2BW30
Product Description Timing relay, Multifunction Phased-out product !!! For further information, please contact our sales department Spring-type terminal 2 change-over contacts, ansprechverzögert 0.05 s...100 h, 24-240 V AC/DC at 50/60 Hz AC
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.10.21
Notes
Product is no longer available
Sucessor:The preferred successor is 3RP2525-2BW30
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 41H
List Price Show prices
Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,138 Kg
Packaging Dimension 29,00 x 99,00 x 107,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209444980
UPC 754554871653
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5817
Group Code R711
Country of origin Germany
RoHS Conformity Date Since: 28.05.09
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium zirconium oxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;