17.05.22 15:30:21
Product Catalogue
  • Product Catalogue
Minimize
3SB6213-6AA20-1AA0
Product
Image similar
Compact pilot light 22 mm plastic round integrated LED 24V AC/DC red
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SB6213-6AA20-1AA0
Product Description Compact pilot light 22 mm plastic round integrated LED 24V AC/DC red
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 465
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 13 Day/Days
Net Weight (kg) 0,020 Kg
Packaging Dimension 98,00 x 128,00 x 68,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 6939610737744
UPC Not available
Commodity Code 85318090
LKZ_FDB/ CatalogID CC-IC10
Product Group 3774
Group Code R711
Country of origin China
RoHS Conformity Date Since: 01.03.17
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-37-12-23
eClass 7.1 27-37-12-23
eClass 8 27-37-12-23
eClass 9 27-37-12-23
eClass 9.1 27-37-12-23
ETIM 5 EC000272
ETIM 6 EC000272
ETIM 7 EC000272
ETIM 8 EC000272
IDEA 4 4766
UNSPSC 15 39-12-15-34
|