SIPLUS ET 200S EM 4DQ standard based on 6ES7132-4BD02-0AA0 with conformal coating, -25…+70 °C, electronic module 24 V DC/0.5 A 15 mm width, 5 units per packing unit
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AG1132-4BD02-7AA0 |
Product Description |
SIPLUS ET 200S EM 4DQ standard based on 6ES7132-4BD02-0AA0 with conformal coating, -25…+70 °C, electronic module 24 V DC/0.5 A 15 mm width, 5 units per packing unit
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.10.23 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
55 Day/Days |
Net Weight (kg) |
0,178 Kg |
Packaging Dimension |
8,00 x 9,00 x 6,30 |
Package size unit of measure |
CM |
Quantity Unit |
1 Package |
Packaging Quantity |
1 |
EAN |
4042948448212 |
UPC |
040892548440 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4398 |
Group Code |
R151 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 01.01.12 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|