SITRANS P DS III / P410, HART, 4-20 mA transmitter for differential pressure and flow PN 32/160 gas 1/liquids 1 art. 3.3 sep ****************************** Attention, product canceled / successor product P320/P420 available! Please get in touch with your Siemens contact to determine the successor product ****************************** Measuring cell filling silicone normal cleaning Span: PN 160 (MWP 2320 psi): 2,5 to 250 mbar (1.004 to 100.4 inH2O), max. static pressure 160 bar Diaphragm stainless steel parts of measuring cell stainless steel Process connection: 1/4-18 npt mounting thread: M10 Die-cast aluminium housing, process flange bolts stainless steel Standard design . Explosion protection EEx ia Electric connection and cable inlet: cable gland M20 x1.5 Housing cover with window customized adjustment supplement Y21 required
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
7MF4433-1DA02-1BB7 |
Product Description |
SITRANS P DS III / P410, HART, 4-20 mA transmitter for differential pressure and flow PN 32/160 gas 1/liquids 1 art. 3.3 sep ****************************** Attention, product canceled / successor product P320/P420 available! Please get in touch with your Siemens contact to determine the successor product ****************************** Measuring cell filling silicone normal cleaning Span: PN 160 (MWP 2320 psi): 2,5 to 250 mbar (1.004 to 100.4 inH2O), max. static pressure 160 bar Diaphragm stainless steel parts of measuring cell stainless steel Process connection: 1/4-18 npt mounting thread: M10 Die-cast aluminium housing, process flange bolts stainless steel Standard design . Explosion protection EEx ia Electric connection and cable inlet: cable gland M20 x1.5 Housing cover with window customized adjustment supplement Y21 required
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.10.22 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
8C1 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
4,500 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
FI01-1 |
Product Group |
4849 |
Group Code |
R3P3 |
Country of origin |
France |
RoHS Conformity Date |
Since: 20.07.17 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|