27.09.24 4:08:35
lbl
Minimize
7MH5121-3PF00
Product
Image similar
SIWAREX WL230 LOAD CELL SB-S CA 500KG C5 - NOMINAL LOAD 500 KG - ACCURACY C5 - 4 M CABLE, 4 WIRE - MATERIAL NICKEL PLATED STEEL - TYPE OF PROTECTION IP67
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH5121-3PF00
Product Description SIWAREX WL230 LOAD CELL SB-S CA 500KG C5 - NOMINAL LOAD 500 KG - ACCURACY C5 - 4 M CABLE, 4 WIRE - MATERIAL NICKEL PLATED STEEL - TYPE OF PROTECTION IP67
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8W5
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 103 Day/Days
Net Weight (kg) 0,900 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84239010
LKZ_FDB/ CatalogID WT01
Product Group 4913
Group Code R3P5
Country of origin China
RoHS Conformity Date Since: 15.07.15
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;