ARGUS-M Non-directional time-overcurrent protection Enclosure E6, 4 curr.trans., 9 BI / 8 BO, 8 LEDs, Measuring inputs: 1/5A, 50/60Hz Auxiliary voltage: 24 - 250V DC / 100 - 230V AC Threshold binary input: 19V DC USB interface front, RS 485 interface rear, Protocol: IEC 60870-5-103 and Modbus RTU and DNP 3.0 (adjustable) Protective function: Standard version
Notes
Sucessor:Substitute solution with 7SR10, 7SR11, 7SR51
Article Number (Market Facing Number) |
7SR2102-1MA12-0CA0 |
Product Description |
ARGUS-M Non-directional time-overcurrent protection Enclosure E6, 4 curr.trans., 9 BI / 8 BO, 8 LEDs, Measuring inputs: 1/5A, 50/60Hz Auxiliary voltage: 24 - 250V DC / 100 - 230V AC Threshold binary input: 19V DC USB interface front, RS 485 interface rear, Protocol: IEC 60870-5-103 and Modbus RTU and DNP 3.0 (adjustable) Protective function: Standard version
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 31.12.23 |
Notes |
Sucessor:Substitute solution with 7SR10, 7SR11, 7SR51
|
Price Group / Headquarter Price Group |
0 / B20 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
3,500 Kg |
Packaging Dimension |
38,40 x 38,60 x 26,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515640875 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
PTD/EA |
Product Group |
1341 |
Group Code |
U321 |
Country of origin |
India |
RoHS Conformity Date |
Since: 15.10.10 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|