20.04.24 4:17:02
Product Catalogue
  • Product Catalogue
Minimize
8GK1112-6KK42
Product
ALPHA 400, wall-mounted cabinet, Flat Pack, IP43, Protection class 2, H: 1250 mm, W: 1050 mm, T: 210 mm, RAL 9016
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8GK1112-6KK42
Product Description ALPHA 400, wall-mounted cabinet, Flat Pack, IP43, Protection class 2, H: 1250 mm, W: 1050 mm, T: 210 mm, RAL 9016
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1BP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 40,200 Kg
Packaging Dimension 1080,00 x 1270,00 x 115,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869258409
UPC Not available
Commodity Code 85381000
LKZ_FDB/ CatalogID LV10.2
Product Group 5735
Group Code P310
Country of origin Germany
RoHS Conformity Date Since: 01.07.06
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;