NANO Panel Bundle PC277D 9" Touch TFT; 2x 10/100/1000 Mbps Ethernet RJ45; 3x USB V2.0 (high current); 1x serial (COM 1); Compact Flash slot; 24 V DC power supply; ATOM E660 (1.3 GHz), 2 GB RAM; Retentivity, Standard front; 8 GB SIMATIC PC CompactFlash; WES 7 SP1 (CF 4 GB or more/SSD); WinAC RTX 2010; WIN CC flexible Runtime 512 Power Tags
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
9AC1001-6AB10-0AA0 |
Product Description |
NANO Panel Bundle PC277D 9" Touch TFT; 2x 10/100/1000 Mbps Ethernet RJ45; 3x USB V2.0 (high current); 1x serial (COM 1); Compact Flash slot; 24 V DC power supply; ATOM E660 (1.3 GHz), 2 GB RAM; Retentivity, Standard front; 8 GB SIMATIC PC CompactFlash; WES 7 SP1 (CF 4 GB or more/SSD); WinAC RTX 2010; WIN CC flexible Runtime 512 Power Tags
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 25.10.19 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
2T2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5D992 / AL : N |
Estimated dispatch time (Working Days) |
19 Day/Days |
Net Weight (kg) |
2,500 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
I&S FIELD PG |
Product Group |
4517 |
Group Code |
R1TF |
Country of origin |
Germany |
RoHS Conformity Date |
not available |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|