***spare part*** SIPLUS LOGO! 24RCEO (AC) based on 6ED1052-2HB08-0BA0 with conformal coating, -40…+70 °C, start up -25 °C, logic module, power supply / I/O: 24 V DC/24 V AC/relay, 8 DI/4 DQ, without display, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
Notes
Article Number (Market Facing Number) |
6AG1052-2HB08-7BA0 |
Product Description |
***spare part*** SIPLUS LOGO! 24RCEO (AC) based on 6ED1052-2HB08-0BA0 with conformal coating, -40…+70 °C, start up -25 °C, logic module, power supply / I/O: 24 V DC/24 V AC/relay, 8 DI/4 DQ, without display, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 2022.11.08 |
Notes |
|
Successor |
6AG1052-2HB08-7BA1 |
Successor Description |
SIPLUS LOGO! 24RCEO (AC) based on 6ED1052-2HB08-0BA1 with conformal coating, -40…+70 °C, start up -25 °C, logic module, power supply / I/O: 24 V DC/24 V AC/relay, 8 DI/4 DQ, without display, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.3 or higher older projects executable cloud connection in all LOGO! 8.3 basic units |
Region Specific PriceGroup / Headquarter Price Group |
2ET / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,235 Kg |
Packaging Dimension |
8,00 x 9,20 x 7,00 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4047618091477 |
UPC |
Not available |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4394 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 2018.04.06 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|