SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • ETIM 7
  • ETIM 8
Minimize
6AV2104-2DF03-0BD0
Product
SIMATIC WinCC Runtime Advanced Power Pack 512 Power Tags-> 2048 Power Tags V13 (without version change) Runtime software in TIA Portal; single license; without SW and documentation; license key on USB stick; Class A
Notes
Product is no longer available. Successor: 6AV2104-2DF00-0BD0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2104-2DF03-0BD0
Product Description SIMATIC WinCC Runtime Advanced Power Pack 512 Power Tags-> 2048 Power Tags V13 (without version change) Runtime software in TIA Portal; single license; without SW and documentation; license key on USB stick; Class A
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2021.10.01
Notes
Product is no longer available. Successor: 6AV2104-2DF00-0BD0
Successor information
Successor 6AV2104-2DF00-0BD0
Successor Description SIMATIC WinCC Runtime Advanced Powerpack 512 PowerTags-> 2048 PowerTags V11..V17 (without version change); runtime software in TIA Portal; Single License; without software and documentation; license key on USB flash drive; class A; ******************************* content: 1x USB
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,148 Kg
Packaging Dimension 18,90 x 27,00 x 3,30
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622175422
UPC 887621710187
Commodity Code 85235190
LKZ_FDB/ CatalogID ST9.80
Product Group 2269
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;