SINEMA Server 250 V14 Type of delivery DVD Monitoring for industrial networks incl. PROFINET automatic inventory, determination of topology, continuous diagnostics reporting, statistics, alarms, adaptable device profiles integrable in HMI Web server-Web client architecture license type single Monitorable IP devices 250 Windows Server 2016 Standard, version 1607 (LTSB) Windows 10 (Pro / Enterprise) version 1809 or higher (64 bit) LTSC 1709 1803 64-bit.
Notes
Product is no longer available
Sucessor:See: Http://siemens.com/sinec-nms
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6GK1781-1JA14-0AA0 |
Product Description |
SINEMA Server 250 V14 Type of delivery DVD Monitoring for industrial networks incl. PROFINET automatic inventory, determination of topology, continuous diagnostics reporting, statistics, alarms, adaptable device profiles integrable in HMI Web server-Web client architecture license type single Monitorable IP devices 250 Windows Server 2016 Standard, version 1607 (LTSB) Windows 10 (Pro / Enterprise) version 1809 or higher (64 bit) LTSC 1709 1803 64-bit.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 2022.12.09 |
Notes |
Product is no longer available
Sucessor:See: Http://siemens.com/sinec-nms
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
5S2 / 5S2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (kg) |
0,240 Kg |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766521607 |
Commodity Code |
85234910 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
4D90 |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|