SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
9LA1110-1BL00-0AA0-Z Y01
Product
Image similar
Managed System Services 25 h Extension PCS neo The service includes: extension of an existing service agreement by an additional 25 hours for technical processing of the service requests in the technical support for PCS neo. Voice limitation: English and German. The term and conditions of the underlying service agreement remain unchanged by this. A valid PCS neo Software Maintenance Package is a precondition in this case. ** system ID (SID) essential for delivery
Notes
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9LA1110-1BL00-0AA0-Z Y01
Product Description Managed System Services 25 h Extension PCS neo The service includes: extension of an existing service agreement by an additional 25 hours for technical processing of the service requests in the technical support for PCS neo. Voice limitation: English and German. The term and conditions of the underlying service agreement remain unchanged by this. A valid PCS neo Software Maintenance Package is a precondition in this case. ** system ID (SID) essential for delivery
Product family Software Maintenance Package Dynamic for SIMATIC PCS neo
Product Lifecycle (PLM) PM300:Active Product
Notes
Price data
Region Specific PriceGroup / Headquarter Price Group 2L3 / 2L3
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID STPCSN
Product Group 4B76
Group Code R39D
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;