30.07.2025 08:54:10
6AV6355-3AA00-0BA4
Product
Image similar
WinCC OA - Extended Services pool 100 hours. Includes 100 hours of Extended Services, Monday to Friday from 9 a.m. to 5 p.m. Outside of these times and on Austrian public holidays, surcharges will be billed. Services are only provided after an appointment has been made. Unused hours expire after 12 months from date of purchase and are billed.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6355-3AA00-0BA4
Product Description WinCC OA - Extended Services pool 100 hours. Includes 100 hours of Extended Services, Monday to Friday from 9 a.m. to 5 p.m. Outside of these times and on Austrian public holidays, surcharges will be billed. Services are only provided after an appointment has been made. Unused hours expire after 12 months from date of purchase and are billed.
Product family WinCC Open Architecture Extended Services
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125250246
Commodity Code Not available
LKZ_FDB/ CatalogID STETM
Product Group X00S
Group Code R142
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
;