30.07.2025 01:53:21
6MD2310-0AA10-0AA0
Product
Image similar
non directional short circuit and earth fault passage indicator with 2 binary outputs including 3 phase current sensors 200A-1200A, 10% accuracy, 1 ground current sensor 10A-100A, 10% accuracy with 10m fiber optical cable
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6MD2310-0AA10-0AA0
Product Description non directional short circuit and earth fault passage indicator with 2 binary outputs including 3 phase current sensors 200A-1200A, 10% accuracy, 1 ground current sensor 10A-100A, 10% accuracy with 10m fiber optical cable
Product family SICAM FPI - Fault Passage Indicator
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 30 Day/Days
Net Weight (kg) 1,200 Kg
Packaging Dimension 0,01 x 0,01 x 0,01
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515715511
UPC Not available
Commodity Code 90303900
LKZ_FDB/ CatalogID PTD/EA
Product Group 1390
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 16.10.2014
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
UNSPSC 15 32-15-17-05
|
;