09.04.2025 06:37:07
GXK:BWG250047TS-190
Product
SINAMICS S210 Braking Resistor for 3AC 240V for Frame Size: FSA and FSB 100W, 47 Ohm Manufacturer: Michael Koch GmbH
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) GXK:BWG250047TS-190
Product Description SINAMICS S210 Braking Resistor for 3AC 240V for Frame Size: FSA and FSB 100W, 47 Ohm Manufacturer: Michael Koch GmbH
Product family External braking resistors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,280 Kg
Packaging Dimension 125,00 x 395,00 x 30,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515681830
UPC 195125081475
Commodity Code 85332900
LKZ_FDB/ CatalogID D32
Product Group 4R30
Group Code R220
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.04.2020
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-02-31-31
eClass 14 27-02-31-31
eClass 6 27-02-31-90
eClass 7.1 27-02-31-90
eClass 8 27-02-31-90
eClass 9 27-02-31-92
eClass 9.1 27-02-31-31
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
|
Loading Documents...
;