04.08.2025 20:58:27
A5Q00039051
Product
FIT-920 - FIT-920 Fitting G1/2f-G1/2f
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Product
Article Number (Market Facing Number) A5Q00039051
Product Description FIT-920 - FIT-920 Fitting G1/2f-G1/2f
Product family FIT-920 - FIT-920 Fitting G1/2f-G1/2f
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,1 Kg
Packaging Dimension 3,00 x 3,10 x 3,00
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 73079980
LKZ_FDB/ CatalogID BT_Catalog
Product Group P3EE
Group Code H3EN
Country of origin Italy
Compliance with the substance restrictions according to RoHS directive Since: 20.05.2010
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
;