29.07.2025 18:26:27
S55390-C105-A100
Product
POL906.00/STD - Climatix POL906.00/STD Communication module; LON; for integration in LON network, based on TP/FT 10, 78kbaud
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Product
Article Number (Market Facing Number) S55390-C105-A100
Product Description POL906.00/STD - Climatix POL906.00/STD Communication module; LON; for integration in LON network, based on TP/FT 10, 78kbaud
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A991X
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,118 Kg
Packaging Dimension 8,50 x 11,40 x 5,10
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 7612914066725
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBM2
Group Code H5GM
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.09.2008
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium zirconium oxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
  Not available
|
;