****spare part**** SIMOTICS SD only Ex version! low-voltage motor, squirrel-cage rotor, IP55 4-pole * size 315L, * temperature class 155(F) optimized for IE2 * gray cast iron housing in EEA: minimum efficiency according to applicable statutory regulations ! 3 AC 50 Hz 400 VD/690 VY * 250 kW 3 AC 60 Hz 460 VD * 288 kW IM B3, IM B6, IM B 7, IM B 8 D25=Premium efficiency class IE3
Notes
Product is no longer available
Sucessor:See https://support.industry.siemens.com/cs/ww/en/view/109746420
If you need assistance please contact our local Siemens office
This product cannot be ordered currently. If you need support please contact your Siemens partner
Article Number (Market Facing Number) |
1LG6318-4MA60-Z D25 |
Product Description |
****spare part**** SIMOTICS SD only Ex version! low-voltage motor, squirrel-cage rotor, IP55 4-pole * size 315L, * temperature class 155(F) optimized for IE2 * gray cast iron housing in EEA: minimum efficiency according to applicable statutory regulations ! 3 AC 50 Hz 400 VD/690 VY * 250 kW 3 AC 60 Hz 460 VD * 288 kW IM B3, IM B6, IM B 7, IM B 8 D25=Premium efficiency class IE3
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 31.12.2023 |
Notes |
Product is no longer available
Sucessor:See https://support.industry.siemens.com/cs/ww/en/view/109746420
If you need assistance please contact our local Siemens office
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
Price Group / Headquarter Price Group |
6ZL |
List Price |
Show prices
|
Unit Customer Price |
Show prices
|
Metal Factor |
N-W----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
1270,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
D81.1-2/IEC |
Product Group |
2250 |
Group Code |
P113 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 22.07.2019 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|