Residual current protection device Component summation current transformer without ON delay Bushing opening 120 mm Rated fault current 0.5 A
Notes
Sucessor:Please observe further 3UL23 converters with different inside diameters
This product cannot be ordered currently. If you need support please contact your Siemens partner
Article Number (Market Facing Number) |
3UL2203-2A |
Product Description |
Residual current protection device Component summation current transformer without ON delay Bushing opening 120 mm Rated fault current 0.5 A
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 12.05.2020 |
Notes |
Sucessor:Please observe further 3UL23 converters with different inside diameters
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
Substitute |
3UL2306-1A |
Substitute Description |
Residual-current transformer for residual current monitoring Bushing opening 140 mm Residual current 30 mA...40 A |
Price Group / Headquarter Price Group |
41H |
List Price |
Show prices
|
Unit Customer Price |
Show prices
|
Metal Factor |
LAO----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (kg) |
2,770 Kg |
Packaging Dimension |
235,00 x 270,00 x 160,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4011209086753 |
UPC |
754554738369 |
Commodity Code |
85043129 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5821 |
Group Code |
R711 |
Country of origin |
Turkey |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|