22/01/22 5:52:15 PM
Product Catalogue
  • Product Catalogue
Minimize
1LA7073-4AB12
No picture available
****spare part**** SIMOTICS GP only Ex version! low-voltage motor, squirrel-cage rotor, IP55 4-pole* size 71M, * temperature class 155(F) aluminum enclosure 3 AC 50 Hz 230 VD/400 VY * 0.37 kW 3 AC 60 Hz 460 VY * 0.43 kW 220-240/380-420 (50); 440-480 (60) IM B14, IM V19 IM V18 without canopy Standard flange: FT85 (C105)
Notes
Sucessor:see https://support.industry.siemens.com/cs/ww/en/view/109746420
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1LA7073-4AB12
Product Description ****spare part**** SIMOTICS GP only Ex version! low-voltage motor, squirrel-cage rotor, IP55 4-pole* size 71M, * temperature class 155(F) aluminum enclosure 3 AC 50 Hz 230 VD/400 VY * 0.37 kW 3 AC 60 Hz 460 VY * 0.43 kW 220-240/380-420 (50); 440-480 (60) IM B14, IM V19 IM V18 without canopy Standard flange: FT85 (C105)
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 31/07/18
Notes
Sucessor:see https://support.industry.siemens.com/cs/ww/en/view/109746420
Price data
Price Group / Headquarter Price Group 6ZZ
List Price Show prices
Customer Price Show prices
Metal Factor N-W-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works On request
Net Weight (kg) 6.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169365321
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID D81.1-L/IEC
Product Group 2250
Group Code P113
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 22/07/19
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
  Not available
|
Loading Documents...