****spare part**** SIMOTICS GP only EX and PM version! low-voltage motor, squirrel-cage rotor, IP55 6-pole *size 132M* temperature class 155(F) IE1* aluminum enclosure Purchase of this product is exclusively governed by the Innomotics T&Cs located at https://www.innomotics.com/ terms-and-conditions 3 AC 50 Hz 400 VD/690 VY * 5.5 kW 3 AC 60 Hz 460 VD * 6.3 kW 380-420/660-725 (50); 440-480 (60) IM B3, IM B6, IM B 7, IM B 8, IM V 5 without canopy, IM V 6 M35=Version for Zone 22 for non-conductive dust (IP55) for mains operation EX TC IIIB T125° DC
Notes
Product is no longer available
Sucessor:https://support.industry.siemens.com/cs/document/73190356/iec-standardmotoren-pr
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
1LA7134-6AA60-Z M35 |
Product Description |
****spare part**** SIMOTICS GP only EX and PM version! low-voltage motor, squirrel-cage rotor, IP55 6-pole *size 132M* temperature class 155(F) IE1* aluminum enclosure Purchase of this product is exclusively governed by the Innomotics T&Cs located at https://www.innomotics.com/ terms-and-conditions 3 AC 50 Hz 400 VD/690 VY * 5.5 kW 3 AC 60 Hz 460 VD * 6.3 kW 380-420/660-725 (50); 440-480 (60) IM B3, IM B6, IM B 7, IM B 8, IM V 5 without canopy, IM V 6 M35=Version for Zone 22 for non-conductive dust (IP55) for mains operation EX TC IIIB T125° DC
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 31/12/23 |
Notes |
Product is no longer available
Sucessor:https://support.industry.siemens.com/cs/document/73190356/iec-standardmotoren-pr
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
6ZL |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
N-W----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
52.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
D81.1-2/IEC |
Product Group |
2250 |
Group Code |
P113 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 22/07/19 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|