SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6DR5210-0EG00-0AA0
Product
Image similar
SIPART PS2 smart electropneumatic positioner for pneumatic linear and part-turn actuators; 2-,3-,4-wire; 4...20mA with HART-interface; single action; polycarbonate enclosure Standard Type of protection (Ex): Intrinsic safety (Ex i). Output isolator SITRANS I200 separately orderable (7NG4131-1AA00). Connection thread el.: M20x1.5 / pneu.: G 1/4 Without limit monitor. Without option module. . Brief instructions English / German / Chinese. Standard / Fail-Safe - Depressurizing the actuator in case of failure of electrical auxiliary power (single acting only). Without Manometer block / Booster.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DR5210-0EG00-0AA0
Product Description SIPART PS2 smart electropneumatic positioner for pneumatic linear and part-turn actuators; 2-,3-,4-wire; 4...20mA with HART-interface; single action; polycarbonate enclosure Standard Type of protection (Ex): Intrinsic safety (Ex i). Output isolator SITRANS I200 separately orderable (7NG4131-1AA00). Connection thread el.: M20x1.5 / pneu.: G 1/4 Without limit monitor. Without option module. . Brief instructions English / German / Chinese. Standard / Fail-Safe - Depressurizing the actuator in case of failure of electrical auxiliary power (single acting only). Without Manometer block / Booster.
Product family SIPART PS2
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8V1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.900 Kg
Packaging Dimension 167.00 x 263.00 x 151.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169847018
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID FI01-5
Product Group 4759
Group Code R3P2
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 31/12/16
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-22-04-01
eClass 7.1 27-22-04-01
eClass 8 27-22-04-01
eClass 9 27-22-04-01
eClass 9.1 27-22-04-01
ETIM 8 EC011197
ETIM 9 EC011197
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;