SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6ES7151-8FB00-0AB0
Product
***Spare part*** SIMATIC DP, IM151-8F PN/DP CPU f. ET200S, 192 KB work memory, int. PROFINET interface (with three RJ45 ports) as IO controller,without battery MMC required
Notes
Product is no longer available. Successor:
6ES7151-8FB01-0AB0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7151-8FB00-0AB0
Product Description ***Spare part*** SIMATIC DP, IM151-8F PN/DP CPU f. ET200S, 192 KB work memory, int. PROFINET interface (with three RJ45 ports) as IO controller,without battery MMC required
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01/05/23
Notes
Product is no longer available. Successor:
6ES7151-8FB01-0AB0 Compare Products
Successor information
Successor 6ES7151-8FB01-0AB0
Successor Description *** spare part *** SIMATIC DP, IM151-8F PN/DP CPU for ET200S, 256 KB work memory, int. PROFINET interface (with three RJ45 ports) as IO Controller/I-device without battery, MMC required
Price data
Price Group / Headquarter Price Group 2ET
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.380 Kg
Packaging Dimension 13.20 x 15.00 x 9.10
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515076261
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4A9G
Group Code R152
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 25/11/09
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;