SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6ES7241-1CH30-0XB0
Product
***Spare part*** SIMATIC S7-1200, Communication module CM 1241, RS485, 9-pole D-sub (socket), supports Freeport
Notes
Product is no longer available. Successor:
6ES7241-1CH32-0XB0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7241-1CH30-0XB0
Product Description ***Spare part*** SIMATIC S7-1200, Communication module CM 1241, RS485, 9-pole D-sub (socket), supports Freeport
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01/10/23
Notes
Product is no longer available. Successor:
6ES7241-1CH32-0XB0 Compare Products
Successor information
Successor 6ES7241-1CH32-0XB0
Successor Description SIMATIC S7-1200, Communication module CM 1241, RS422/485, 9-pole D-sub (socket) supports Freeport
Price data
Price Group / Headquarter Price Group 2ET
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.164 Kg
Packaging Dimension 8.80 x 10.90 x 5.80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 6940408100367
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID ST9-E5
Product Group 9041
Group Code R132
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 10/06/09
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;