***60 Years of SIMATIC*** SIMATIC S7-1500, starter kit, consisting of: CPU 1511C-1 PN, power supply PM1507, 24V/3A, mounting rail 160 mm, SIMATIC Memory Card, 4 MB, Ethernet cable, STEP 7 V15 Professional Trial 365-day license, SIMATIC ProDiag S7-1500, SIMATIC OPC UA S7-1500 Small, information material,
Notes
Product is no longer available
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6ES7511-1CK01-4YB5 |
Product Description |
***60 Years of SIMATIC*** SIMATIC S7-1500, starter kit, consisting of: CPU 1511C-1 PN, power supply PM1507, 24V/3A, mounting rail 160 mm, SIMATIC Memory Card, 4 MB, Ethernet cable, STEP 7 V15 Professional Trial 365-day license, SIMATIC ProDiag S7-1500, SIMATIC OPC UA S7-1500 Small, information material,
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 09/05/18 |
Notes |
Product is no longer available
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
2SP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
3.600 Kg |
Packaging Dimension |
30.00 x 39.50 x 17.00 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4042948793251 |
UPC |
Not available |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
ST73 |
Product Group |
4544 |
Group Code |
R111 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 20/05/15 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|