********** spare part ********* communications processor CP 443-1 for connection of SIMATIC S7-400 to industrial Ethernet via ISO/TCP/IP and UDP, S7 communication, fetch/write, diagnostics extensions, send/receive, with and without RFC1006, multicast, NTP, initialization via LAN, access protection via IP access list 10/100 Mbit.
Notes
Sucessor:Please note! Successor 6GK7443-1EX30-0XE0 with restriction
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6GK7443-1EX11-0XE0 |
Product Description |
********** spare part ********* communications processor CP 443-1 for connection of SIMATIC S7-400 to industrial Ethernet via ISO/TCP/IP and UDP, S7 communication, fetch/write, diagnostics extensions, send/receive, with and without RFC1006, multicast, NTP, initialization via LAN, access protection via IP access list 10/100 Mbit.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01/10/09 |
Notes |
Sucessor:Please note! Successor 6GK7443-1EX30-0XE0 with restriction
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Successor |
6GK7443-1EX30-0XE0 |
Successor Description |
Communications processor CP 443-1; 2x 10/100 Mbit/s (IE switch); RJ45 ports; ISO; TCP; UDP; PROFINET IO controller; S7 communication; Open communication (SEND/ RECEIVE); S7 routing; IP configuration via DHCP/ Block; IP Access control list; time-of-day synchronization; extended web diagnostics; Fast Startup; Support for PROFIenergy; |
Price Group / Headquarter Price Group |
5PC |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A991X / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0.915 Kg |
Packaging Dimension |
23.30 x 29.80 x 4.10 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169030717 |
UPC |
662643194241 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK-E |
Product Group |
X0AI |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|