29/11/22 6:29:58 PM
Product Catalogue
  • Product Catalogue
Minimize
6GK7443-1GX11-0XE0
No picture available
COMMUNICATIONSPROCESSOR CP443-1 IT FOR CONNECTION OF SIMATIC S7-400 W. IND. ETHERN. ISO/TCP/IP,S7 COMM FETCH/WRITE, DIAG. EXPANSIONS SEND/RECEIVE, WITH AND W/O RFC, MULTICAST, NTP, INITIALIZING THROUGH LAN, FTP CLIENT, WWW, E-MAIL, 10/100 MBIT
Notes
Product is no longer available. Successor:
6GK7443-1GX30-0XE0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Please find an overview our product related services here
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6GK7443-1GX11-0XE0
Product Description COMMUNICATIONSPROCESSOR CP443-1 IT FOR CONNECTION OF SIMATIC S7-400 W. IND. ETHERN. ISO/TCP/IP,S7 COMM FETCH/WRITE, DIAG. EXPANSIONS SEND/RECEIVE, WITH AND W/O RFC, MULTICAST, NTP, INITIALIZING THROUGH LAN, FTP CLIENT, WWW, E-MAIL, 10/100 MBIT
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01/10/15
Notes
Product is no longer available. Successor:
6GK7443-1GX30-0XE0 Compare Products
Successor information
Successor 6GK7443-1GX30-0XE0
Successor Description Communications processor CP 443-1 Advanced 1x 10/100/1000 Mbit/s, 4x 10/100 Mbit/s (IE switch) RJ45 ports; ISO; TCP; UDP; PROFINET IO controller; S7 communication; Open communication (send/receive) S7 routing; IP configuration via DHCP/block; IP access control list; time-of-day synchronization; extended web diagnostics; Fast Startup; PROFIenergy support; IP routing; FTP; Web server; email; PROFINET CBA, please note SIOS ID: 109799025 .
Price data
Price Group / Headquarter Price Group 5P2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0.845 Kg
Packaging Dimension 23.30 x 30.30 x 3.80
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169039635
UPC 662643184839
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-E
Product Group 4738
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|
;